1EDN7126G
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationHigh-side
-
Isolation TypeNon-isolated
-
Output Current1.5 A
-
Output Current (Sink)1.5 A
-
Output Current (Source)1.5 A
-
PackagePG-VSON-10
-
QualificationIndustrial
-
Turn Off Propagation Delay75 ns
-
Turn On Propagation Delay75 ns
-
Voltage Class200 V
| Recommended | ||
|
OPN
|
1EDN7126GXTMA1 | |
| Product Status | active | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 4000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 200Wx2, 4Ω into 10% THD+N
- heatsink-less operation at 2x100W
- 95% efficiency at 2x200W at 4Ω
- Split or single power supply
- Differential or single-ended input
- 2xSE, BTL, PSE (parallel SE)
- OCP, OTP, and UVLO with reset
- Start/stop click noise reduction
- Clip and fault reporting outputs